Rob

by Member #1199512

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 400mAh
In stock PRT-13851
5.5 1   
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
10.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Total: 55