Product | Subtotal | Qty | |
---|---|---|---|
Diffused LED - Green 10mm
COM-10633 |
0.6 | 1 | |
Diffused LED - Blue 10mm
COM-10635 |
0.6 | 1 | |
Diffused LED - Red 10mm
COM-10632 |
0.6 | 1 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 | |
Thin Speaker - 0.5W
COM-15350 |
1.05 | 1 | |
micro:bit Battery Holder - 2xAAA (JST-PH)
PRT-15101 |
2.1 | 1 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
750 mAh Alkaline Battery - AAA
PRT-09274 |
1.1 |
2
Cannot be ordered at this time. |
|
micro:bit Go Bundle
DEV-14336 |
16.5 |
1
Cannot be ordered at this time. |
|
Total: 31.55 |