Avra Care Package

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun GNSS Chip Antenna Evaluation Board
Out of stock GPS-15247
14.25
You save:
14.25 (50%)
1   
Cannot be ordered at this time.
U.FL to U.FL Mini Coax Cable - 200mm
In stock WRL-15114
1.95 1   
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
SparkFun GPS Dead Reckoning Breakout - NEO-M8U (Qwiic)
In stock GPS-16329
69.95 1   
SparkFun GPS Breakout - ZOE-M8Q (Qwiic)
In stock GPS-15193
49.95 1   
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
In stock GPS-15136
274.95 1   
SparkFun Qwiic Kit for Raspberry Pi
Retired KIT-15367
41.21
You save:
13.74 (25%)
1   
Cannot be ordered at this time.
SparkFun Raspberry Pi 4 Basic Kit - 2GB
In stock KIT-16383
84.95 1   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
SparkFun Tool Bag Kit
Retired TOL-14683
77.95 1   
Cannot be ordered at this time.
SparkFun RedBoard Artemis Nano
In stock DEV-15443
16.5 1   
SparkFun Edge Development Board - Apollo3 Blue
21 available DEV-15170
16.5 1   
SparkFun Thing Plus - Artemis
In stock WRL-15574
22.5 1   
SparkFun RedBoard Artemis ATP
26 available DEV-15442
26.95 1   
SparkFun RedBoard Artemis
Only 4 left! DEV-15444
21.5 1   
SparkFun Raspberry Pi 4 Desktop Kit - 2GB
Retired KIT-16385
149.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Ideation Kit
Retired KIT-16262
213.95 1   
Cannot be ordered at this time.
SparkFun RED-V Thing Plus - SiFive RISC-V FE310 SoC
Out of stock DEV-15799
32.5 1   
Cannot be ordered at this time.
SparkFun RED-V RedBoard - SiFive RISC-V FE310 SoC
Out of stock DEV-15594
42.95 1   
Cannot be ordered at this time.
Tenergy T4s Intelligent Universal Charger - 4-Bay
Out of stock TOL-14457
32.5 1   
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
USB Power Meter (Color TFT LCD)
In stock TOL-15571
26.95 1   
USB Logic Analyzer - 24MHz/8-Channel
Retired TOL-15033
19.95 1   
Cannot be ordered at this time.
SparkFun Safety Glasses
In stock SWG-11046
4.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
Soldering Tip - Weller - Standard (ST1)
Retired TOL-14229
5.5 1   
Cannot be ordered at this time.
Solder-Mate Solder Dispenser
In stock TOL-14232
15.5 1   
Solder Wick #2 5ft. - Generic
26 available TOL-09327
2.75 1   
Solder - 1/4lb Spool (0.032") Special Blend
In stock TOL-10243
26.95 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Weller WE1010 Soldering Station
Only 1 left! TOL-14734
155 1   
Total: 1576.71