Customer #1493822's Wish List from Cart

by Member #1493822

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
In stock SEN-15335
18.5 1   
SparkFun VR IMU Breakout - BNO080 (Qwiic)
Retired SEN-14686
37.5 1   
Cannot be ordered at this time.
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
PocketLab Voyager
Retired SEN-15012
148 1   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 25lbs (1" area)
15 available SEN-11207
26.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
15 2   
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
MyoWare Power Shield
Retired DEV-13684
4.5 1   
Cannot be ordered at this time.
Rocker Switch - SPST (round)
In stock COM-11138
1.65 3   
Surface Mount Right Angle Switch
In stock COM-10860
2.1 2   
SPDT Slide Switch
In stock COM-09609
1.9 2   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
Toggle Switch - DPDT, ON-OFF-ON
Retired COM-16727
9.9 2   
Cannot be ordered at this time.
Toggle Switch - 3A, 120VAC / 28VDC
Retired COM-16724
7.9 2   
Cannot be ordered at this time.
Large Jumper Wire Kit - 700pcs
34 available PRT-14671
26.95 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
33 available SEN-12969
8.95 1   
Total: 383.54