Jeff's list for Kim

by Member #1318111

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
Only 3 left! DEV-11114
10.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun USB Type A Female Breakout
In stock BOB-12700
9.9 2   
USB-C Wall Adapter - 5.1V, 3A (Black)
In stock TOL-16272
5.5 1   
Female Header - 2x18
In stock PRT-16581
3.5 2   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
33 2   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Total: 88.8