IMA Low Res - Interface Lab Required Items

by Member #45315

Favorited Favorite 0

This Wishlist includes all of the required items for the Summer '20 Interface Lab class. The items we would like you to have are fairly specific, such as the "Arduino Nano 33 IoT". If you already own any of these exact items or will have access to them during the class session, you do not need to purchase them here. If not, we ask that you buy the ones we have listed. If you are interested in purchasing any of the "Additional" items, you can find them via the Sparkfun link in the shared Spreadsheet and add them to your cart

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Nano 33 IoT with Headers
In stock DEV-15589
31.95 1   
Multicolored Tactile Buttons - 4-Pack
Retired COM-15326
0.58
You save:
1.42 (71%)
2   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
3.15 3   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
Servo - Generic High Torque (Standard Size)
16 available ROB-11965
13.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Mini Photocell
In stock SEN-09088
3.2 2   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
Total: 109.08