Customer #1603955's Wish List from Cart

by Member #1603955

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
Scrap Boards - Large Bag
Retired DD-15759
2 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
7 4   
Female Headers
In stock PRT-00115
7 4   
Break Away Headers - Long
In stock PRT-10158
6.5 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
9 4   
Female Stackable Header - 12-Pin
In stock PRT-14322
6 8   
Reversible USB A to C Cable - 0.8m
29 available CAB-15425
5.5 1   
SparkFun RedBoard Artemis
Only 3 left! DEV-15444
21.5 1   
SparkFun Snappable Protoboard
In stock PRT-13268
26.85 3   
ProtoShield for Arduino Pro Mini
Retired DEV-09709
2.36
You save:
3.54 (60%)
2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
SparkFun Serial Basic Breakout - CH340C and USB-C
Out of stock DEV-15096
9.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
7.35 3   
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
6 20   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Multilayer Ceramic Capacitor - 150pF/25V
Retired COM-15541
4.75 5   
Cannot be ordered at this time.
Capacitor 4.7uF - SMD (Strip of 10)
Retired COM-15169
4.2 2   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
4.2 14   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
22 4   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
26.85 3   
SparkFun Qwiic Adapter
In stock DEV-14495
3.2 2   
SparkFun Qwiic MP3 Trigger
Retired DEV-15165
19.95 1   
Cannot be ordered at this time.
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
In stock SEN-14349
19.95 1   
Female Header - 12-Pin
In stock PRT-14321
3 4   
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
microSD Card - 1GB (Class 4)
In stock COM-15107
5.5 1   
Total: 309.41