Customer #1604974's Wish List from Cart

by Member #1604974

Favorited Favorite 0

WashU maker's space products

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
micro:bit Go Bundle
Retired DEV-14336
66 4   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
11.9 2   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
131.85 3   
Cannot be ordered at this time.
SparkFun Inventor's Kit - v4.1
Retired KIT-15267
320.85 3   
Cannot be ordered at this time.
Raspberry Pi 3 B+ Starter Kit
Retired KIT-15361
278.85 3   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
SparkFun gator:soil - micro:bit Accessory Board
Out of stock SEN-15272
6.5 1   
Cannot be ordered at this time.
SparkFun gator:microphone - micro:bit Accessory Board
Out of stock SEN-15289
7.5 1   
SparkFun gator:environment - micro:bit Accessory Board
Retired SEN-15269
21.5 1   
Cannot be ordered at this time.
SparkFun gator:bit v2.0 - micro:bit Carrier Board
Out of stock DEV-15162
21.5 1   
SparkFun gamer:bit
In stock DEV-14215
4.3
You save:
6.65 (61%)
1   
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
10.5 3   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
9 2   
Total: 893