Leo Wish List

by Member #1604000

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ATX Right Angle Connector - PTH 4-pin
In stock PRT-15700
2.2 4   
Fingerprint Scanner - TTL (GT-521F32)
Retired SEN-14518
38.5 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Trace Tech No-Clean Flux Pen 11.5 ml
Retired TOL-16257
10.95 1   
Cannot be ordered at this time.
Lighthouse Beginner Soldering Kit
Out of stock KIT-14635
9.95 1   
Schmitt Trigger - CD40106B
25 available COM-13952
3.9 2   
Differential Comparator - LM311
Retired COM-13950
2 4   
Cannot be ordered at this time.
Rotary Switch - 10 Position
In stock COM-13253
2.1 1   
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
555 Timer
Retired COM-09273
2.85 3   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
4.5 1   
IC Test Clip - SOIC 8-Pin
In stock COM-13153
19.5 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
4.2 2   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
4.2 2   
Pro Micro - 5V/16MHz
24 available DEV-12640
19.5 1   
Tiny AVR Programmer
Out of stock PGM-11801
35 2   
Slide Pot - Medium (10k Linear Taper)
28 available COM-11621
2.75 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Analog to Digital Converter - MCP3002
In stock COM-08636
5 2   
Button Pad 2x2 Top Bezel
In stock COM-08746
2.1 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.96
You save:
2.84 (75%)
4   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
2 4   
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
3 6   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
5.5 10   
Button Pad 2x2 - LED Compatible
In stock COM-07836
2.1 1   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
9 20   
Button Pad 4x4 - LED Compatible
In stock COM-07835
4.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
3.9 2   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
SparkFun Qwiic 12 Bit ADC - 4 Channel (ADS1015)
In stock DEV-15334
11.5 1   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
Button Pad 2x2 - Breakout PCB
In stock COM-09277
5.5 1   
Configurable RC Filter
Retired SPX-16392
6.95 1   
Cannot be ordered at this time.
Op-Amp - AS358P (Through-Hole)
In stock COM-15946
4.2 4   
SparkFun Qwiic Button - Red LED
In stock BOB-15932
4.95 1   
SparkFun gator:circuit Kit for micro:bit
Retired KIT-15595
42.95 1   
Cannot be ordered at this time.
Capacitor 4.7uF - SMD (Strip of 10)
Retired COM-15169
2.1 1   
Cannot be ordered at this time.
Qwiic EEPROM - 512Kbit
Retired SPX-14764
3.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
In stock COM-14662
4.95 1   
Unigeek - Unicorn Soldering Badge Kit
Out of stock KIT-14639
11.95 1   
Day of the Geek - Soldering Badge Kit (Black with Copper Trace)
In stock KIT-14637
7.5 1   
SparkFun AST-CAN485 Dev Board
In stock DEV-14483
48.5 1   
SparkFun MicroView - USB Programmer
In stock DEV-12924
17.95 1   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
4.2 2   
SparkFun Load Cell Amplifier - HX711
Out of stock SEN-13879
10.95 1   
FemtoBuck LED Driver
In stock COM-13716
8.95 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
1.05 1   
Big Easy Driver
In stock ROB-12859
21.5 1   
Voltage Regulator - 12V
In stock COM-12766
3.9 2   
GPS Receiver - EM-506 (48 Channel)
Retired GPS-12751
42.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Mate Gold
Retired WRL-12580
25.87
You save:
11.08 (30%)
1   
Cannot be ordered at this time.
SparkFun Bluetooth Mate Silver
Retired WRL-12576
27.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
14 4   
SparkFun OBD-II UART
26 available WIG-09555
56.95 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
7.2
You save:
0.3 (4%)
30   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
10.5 10   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Total: 715.08