Customer #440429's Wish List from Cart

by Member #440429

Favorited Favorite 0

Audio thingy

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Noisy Cricket Stereo Amplifier - 1.5W
29 available DEV-14475
12.5 1   
SparkFun LiPo Charger/Booster - 5V/1A
26 available PRT-14411
17.5 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
Total: 61.4