Advanced audio thingy
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Noisy Cricket Stereo Amplifier - 1.5W
DEV-14475 |
12.5 | 1 | |
SparkFun LiPo Charger/Booster - 5V/1A
PRT-14411 |
17.5 | 1 | |
Lithium Ion Battery - 2Ah
PRT-13855 |
13.95 | 1 | |
Surface Transducer - Small
COM-10917 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Capacitor Kit
KIT-13698 |
8.95 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Breadboard - Full-Size (Bare)
PRT-12615 |
6.5 | 1 | |
Op-Amp - AS358P (Through-Hole)
COM-15946 |
5.25 | 5 | |
Total: 105.05 |