HEI RTK GNSS

by Member #31805

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
In stock GPS-15192
72.95 1   
Qwiic Cable - 100mm
In stock PRT-14427
3 2   
Molex Flexible GNSS Antenna - U.FL (Adhesive)
In stock GPS-15246
4.5 1   
SparkFun BlackBoard C
Retired SPX-16282
14.95 1   
Cannot be ordered at this time.
SparkFun 20x4 SerLCD - Black on RGB 3.3V
Retired LCD-14074
24.95 1   
Cannot be ordered at this time.
Qwiic Cable - 50mm
In stock PRT-14426
1.9 2   
SparkFun Pro nRF52840 Mini - Bluetooth Development Board
In stock DEV-15025
65 2   
USB 2.0 Cable A to C - 3 Foot
Retired CAB-15092
3.95 1   
Cannot be ordered at this time.
SparkFun GNSS Chip Antenna Evaluation Board
Out of stock GPS-15247
14.25
You save:
14.25 (50%)
1   
Cannot be ordered at this time.
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
U.FL SMD Connector
Retired WRL-09144
3 2   
Cannot be ordered at this time.
SparkFun GPS-RTK-SMA Breakout - ZED-F9P (Qwiic)
In stock GPS-16481
274.95 1   
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
In stock GPS-15136
274.95 1   
Total: 763.85