by jessejay
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Adam Tech Wall Adapter Cable - Three Terminal (NA)
CAB-14092 |
9.9 |
2
Cannot be ordered at this time. |
![]() |
Reversible USB A to Reversible Micro-B Cable - 0.3m
CAB-15429 |
7 | 2 |
![]() |
USB 3.1 Cable A to C - 3 Foot
CAB-14743 |
11 | 2 |
![]() |
USB Micro-B Cable - 6"
CAB-13244 |
6.3 | 3 |
![]() |
SparkFun USB Type A Female Breakout
BOB-12700 |
19.8 | 4 |
![]() |
Bourns Absolute Encoder (EAW0J-B24-AE0128L)
COM-15036 |
8.95 | 1 |
![]() |
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 |
![]() |
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 |
![]() |
EVE2 Premium LCD Board - 4.3in (TFT)
LCD-15152 |
118.95 |
1
Cannot be ordered at this time. |
![]() |
Mean Well Switching Power Supply - 5VDC, 18A
TOL-16607 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Qwiic Button - Red LED
BOB-15932 |
4.95 | 1 |
![]() |
Mini HDMI Cable - 3ft
CAB-14274 |
5.5 | 1 |
![]() |
Capacitive Sunlight Readable LCD Board - 7.0in (HDMI)
LCD-15149 |
187.95 |
1
Cannot be ordered at this time. |
Total: 414.25 |