CCD-EGG-106-electronics-lesson_20200711

by Member #1535821

Favorited Favorite 0

Each student needs: 1 breadboard 1 barrel connector (to connect the battery pack from the redbot kit) 4 transistors 5 ea of 100, 330, 1k resistors (15 total) 2 push buttons 1 SPDT

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch
In stock COM-00097
41
You save:
4 (9%)
100   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
125
You save:
12.5 (9%)
250   
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
19 available PRT-14493
16.25 13   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
13.65 13   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
134.75 5   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
134.75 5   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
13.65 13   
LED - Assorted (20 pack)
In stock COM-12062
43.45 11   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
261.5
You save:
13.5 (5%)
50   
Mini Power Switch - SPDT
In stock COM-00102
76
You save:
4 (5%)
50   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
50
You save:
2.5 (5%)
50   
Total: 910