ECE210 Fall 2020 Items.
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026 |
331.5
You save: 36 (10%) |
150
added to your cart |
![]() |
Wire Strippers - 22-30AWG
Retired TOL-14762 |
2019
You save: 223.5 (10%) |
150
Cannot be ordered at this time. |
Total: 2350.5 |