Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Battery Holder 2xAA with Cover and Switch
PRT-09547 |
16 | 10 |
![]() |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
55 | 10 |
![]() |
LED - Basic Red 5mm (25 pack)
COM-09856 |
7.9 | 2 |
![]() |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
86 | 4 |
![]() |
Copper Tape - 5mm (50ft)
PRT-10561 |
19.75 | 5 |
![]() |
Alligator Clip with Pigtail (10 Pack)
CAB-14303 |
37.5 | 5 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
24.5 | 10 |
![]() |
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14493 |
12.5 | 10 |
Total: 259.15 |