July_2020

by jessejay

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Latch Terminals - 5mm Pitch (4-Pin)
In stock PRT-15900
3.2 2   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
2.1 2   
Terminal Block - 3 Position (15A, 600V)
Retired PRT-13060
3.9 2   
Cannot be ordered at this time.
SparkFun Current Sensor Breakout - ACS723 (Low Current)
Out of stock SEN-14544
17.5 1   
SparkFun Current Sensor Breakout - ACS723
In stock SEN-13679
9.95 1   
Total: 36.65