Startup List (2020-08-02)

by tclark

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
2.75 1   
Hot-Air Rework Station - 303D
Retired TOL-14557
134.95 1   
Cannot be ordered at this time.
C20P Flambeau Plastic Cabinet 11-1/4 x 12 x 6
Retired PRT-15196
194.85 3   
Cannot be ordered at this time.
SparkFun Qwiic Adapter
In stock DEV-14495
6.4 4   
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
23.5 1   
SparkFun Proximity Sensor Breakout - 20cm, VCNL4040 (Qwiic)
In stock SEN-15177
7.5 1   
SparkFun Qwiic pHAT v2.0 for Raspberry Pi
Out of stock DEV-15945
13.9 2   
Raspberry Pi 4 Model B (4 GB)
In stock DEV-15447
55 1   
SparkFun Raspberry Pi 4 Hardware Starter Kit - 4GB
In stock KIT-16388
171.5 1   
Leopard Imaging Camera - 136 Degree FOV
In stock DEV-16260
65 2   
NVIDIA Jetson Nano Developer Kit (V3)
Out of stock DEV-16271
298 2   
Cannot be ordered at this time.
SparkFun Raspberry Pi 4 Desktop Kit - 4GB
22 available KIT-16386
171.5 1   
Multimedia Wireless Keyboard
In stock WIG-14271
19.95
You save:
10 (33%)
1   
HDMI Cable - 6ft
Retired CAB-11572
9.9 2   
Cannot be ordered at this time.
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Total: 1226.2