Product | Subtotal | Qty | |
---|---|---|---|
High Temperature Adhesive Tape - (1cm, 33m)
PRT-10687 |
5.5 | 1 | |
Header - 2x23-pin Male (PTH, 0.1")
PRT-12791 |
2.1 | 2 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
SparkFun BeagleBone Black Proto Cape
DEV-12774 |
12.75 |
1
Cannot be ordered at this time. |
|
BeagleBone Black - Rev C
DEV-12857 |
73.5 | 1 | |
Total: 115.35 |