Customer #1429906's Wish List from Cart

by Member #1429906

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
:MOVE Mini Buggy Kit
Retired ROB-14679
69.9 2   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
58.5 3   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
33.3
You save:
1.7 (5%)
10   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
Only 1 left! ROB-13656
67 2   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
17.5 5   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
17.85 3   
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
39 2   
Cannot be ordered at this time.
SparkFun Spectrum Shield
33 available DEV-13116
28.95 1   
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
41.85 3   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
26.85 3   
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
10.5 3   
Teensy 3.2
Out of stock DEV-13736
39.6 2   
Cannot be ordered at this time.
Raspberry Pi Zero Camera Cable
In stock PRT-14272
23.8 4   
Infrared Thermometer - MLX90614
In stock SEN-09570
37.9 2   
micro:bit Board
Retired DEV-14208
74.75 5   
Cannot be ordered at this time.
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
8.25 3   
Stepper Motor with Cable
In stock ROB-09238
35 2   
Thermistor 10K
In stock SEN-00250
7.6 8   
Brass Sponge
15 available TOL-08964
7 2   
Heating Pad - 5x10cm
Out of stock COM-11288
4.5 1   
SparkFun LiPo Charger/Booster - 5V/1A
26 available PRT-14411
35 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
12.25 5   
Multimeter Probes - Needle Tipped
In stock TOL-12078
11 2   
SparkFun 6 Degrees of Freedom Breakout - LSM6DS3
Retired SEN-13339
23 2   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
9 2   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
9 2   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
9 2   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
9 2   
6" Digital Calipers
In stock TOL-10997
33 2   
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
132 8   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
11 2   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
49.75 5   
Digital Multimeter - Basic
In stock TOL-12966
33 2   
Blower - Squirrel Cage (12V)
Out of stock COM-11270
22.5 3   
Battery Holder - 2xAA (JST-PH)
In stock PRT-14299
8 5   
Heatsink Compound
In stock PRT-09599
7.35 3   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
High Temperature Adhesive Tape - (1cm, 33m)
Only 13 left! PRT-10687
11 2   
Solder Vacuum
In stock TOL-13203
11 2   
Day of the Geek - Soldering Badge Kit (White with Copper Trace)
In stock KIT-14636
15 2   
SparkFun Little Soundie Audio Player
Retired DEV-14006
15.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - RS-485
In stock BOB-10124
23.9 2   
Insulated Silicone Soldering Mat
In stock TOL-14672
21.9 2   
SparkFun USB to RS-485 Converter
In stock BOB-09822
43 2   
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
SparkFun Paper Circuits Kit
Out of stock KIT-15817
70 4   
Teensy Header Kit
In stock PRT-13925
7.5 5   
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
19.5 3   
SparkFun MOSFET Power Control Kit
Retired COM-12959
5.95 1   
Cannot be ordered at this time.
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
21.9 2   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
14 4   
Fingerprint Scanner - TTL (GT-521F32)
Retired SEN-14518
77 2   
Cannot be ordered at this time.
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
25.9 2   
RGB LED Matrix Panel - 32x32
In stock COM-14646
97 2   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
33 available SEN-12969
26.85 3   
SST Liquid Level Sensor
In stock SEN-13835
26.95 1   
Particulate Matter Sensor - SPS30
In stock SEN-15103
50.5 1   
Particle Argon IoT Development Board
Retired WRL-15068
59.9 2   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
14.75 5   
iFixit Pro Tech Toolkit
Only 7 left! TOL-15255
299.96 4   
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
47 2   
SparkFun Inventor's Kit for micro:bit
Retired KIT-15228
149.85 3   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Out of stock COM-15141
14.85 3   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-15140
7 2   
Cannot be ordered at this time.
Battery Holder - 2xAAA with Cover and Switch
In stock PRT-14219
8 5   
SparkFun Pulse Oximeter and Heart Rate Sensor - MAX30101 & MAX32664 (Qwiic)
In stock SEN-15219
42.95 1   
USB Power Meter (Color TFT LCD)
In stock TOL-15571
26.95 1   
MPLAB PICkit 4 In-Circuit Debugger
In stock PGM-15797
124.95 1   
SparkFun Pulsed Radar Breakout - A111
Retired SEN-15577
59.95 1   
Cannot be ordered at this time.
SparkFun Large Digit Driver
Only 1 left! WIG-13279
19 2   
SparkFun Power Delivery Board - USB-C (Qwiic)
In stock DEV-15801
26.95 1   
GPS Mouse - GP-808G (72 Channel)
Retired GPS-14198
37.95 1   
Cannot be ordered at this time.
Rotary Encoder - 1024 P/R (Quadrature)
Out of stock COM-11102
48.5 1   
KR Sense Current and Voltage Sensor - 90A
Out of stock SEN-16408
21.5 1   
SparkFun Grid-EYE Infrared Array Breakout - AMG8833 (Qwiic)
Out of stock SEN-14607
45.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
21.9 2   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
21.9 2   
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
16.5 3   
SparkFun MP3 Player Shield
In stock DEV-12660
28.95 1   
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
35.9 2   
SparkFun Serial Basic Breakout - CH340G
Out of stock DEV-14050
8.95 1   
Hobby Motor - Gear
In stock ROB-11696
14.7 7   
SparkFun ESP8266 Thing - Dev Board (with Headers)
In stock WRL-13804
20.25 1   
Digital LED Voltmeter
In stock PRT-14313
2.75 1   
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
4.77
You save:
3.18 (40%)
1   
Cannot be ordered at this time.
Audio Cable TRRS - 18" (pigtail)
In stock CAB-11580
3.2 2   
Interface Cable - SMA Female to SMA Male (25cm)
Out of stock WRL-12861
11 2   
Cannot be ordered at this time.
SparkFun Capacitive Touch Breakout - AT42QT1011
In stock SEN-14520
3.95 1   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
2.75 1   
Day of the Geek - Soldering Badge Kit (Black with Copper Trace)
In stock KIT-14637
7.5 1   
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
micro:bit Go Bundle
Retired DEV-14336
16.5 1   
Cannot be ordered at this time.
USB Logic Analyzer - 24MHz/8-Channel
Retired TOL-15033
19.95 1   
Cannot be ordered at this time.
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
SparkFun Triad Spectroscopy Sensor - AS7265x (Qwiic)
Out of stock SEN-15050
69.95 1   
SparkFun gator:microphone - micro:bit Accessory Board
Out of stock SEN-15289
7.5 1   
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
26 available ROB-13258
5.5 1   
Load Cell - 10kg, Straight Bar (TAL220)
20 available SEN-13329
9.5 1   
Teensy 4.0
Only 1 left! DEV-15583
71.4 3   
SparkFun microSD Transflash Breakout
In stock BOB-00544
222.75
You save:
24.75 (10%)
45   
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
246.56
You save:
27.14 (10%)
46   
Infrared Emitters and Detectors
Retired SEN-00241
9.75 5   
Cannot be ordered at this time.
Solder Lead Free - 15-gram Tube
Out of stock TOL-09163
15.8 4   
9V Battery Holder
In stock PRT-10512
17.5 5   
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
86 4   
SparkFun Sound Detector
In stock SEN-12642
23.9 2   
2.4GHz Duck Antenna RP-SMA
Only 10 left! WRL-00145
17.9 2   
TFMini Plus - Micro LiDAR Module
In stock SEN-15179
53.95 1   
SparkFun Differential I2C Breakout - PCA9615 (Qwiic)
Retired BOB-14589
32.85 3   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
8.85 3   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
Total: 4010.72