Customer #252086's Wish List from Cart

by Member #252086

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit - v4.1
Retired KIT-15267
855.6 8   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
In stock DEV-14129
180 8   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
21 20   
Arduino Stackable Header Kit
In stock PRT-10007
14 8   
Battery Holder - 4xAA Square
32 available PRT-00552
42 20   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
22 8   
Rocker Switch - SPST (round)
In stock COM-11138
14.56
You save:
0.84 (5%)
28   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
16.8 8   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
16.8 8   
Wheel 42x19mm
Retired ROB-08899
69.5 10   
Cannot be ordered at this time.
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
26 available ROB-13258
130.75
You save:
6.75 (5%)
25   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
83.25
You save:
4.25 (5%)
25   
Total: 1466.26