by Member #4255
This is a bunch of stuff to buy for Creative Computing Fall 2020. The most important thing you need is the Arduino and the breadboard. You other things you will need to find before class are an LED and a 10k and 220K resistor and some kind of hard hook up wire or jumper cables but if you are in New York or Shanghai you can find them on the floor.
Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Full-Size (Bare)
PRT-12615 |
6.5 | 1 | |
Arduino Nano 33 IoT with Headers
DEV-15589 |
31.95 | 1 | |
Reversible USB A to Reversible Micro-B Cable - 0.3m
CAB-15429 |
3.5 | 1 | |
Servo - Generic High Torque (Standard Size)
ROB-11965 |
13.95 | 1 | |
Speaker - 0.5W (8 Ohm)
COM-09151 |
2.45 | 1 | |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Thermistor 10K
SEN-00250 |
0.95 | 1 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 | |
Multicolor Buttons - 4-pack
PRT-14460 |
1.75 | 1 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
3.95 | 1 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
1.05 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
PRT-14284 |
2.75 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Total: 103 |