Resistors-jumpers-connectors-usb_micro_adaptors

by Member #1605605

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 5VDC, 2A (USB Micro-B)
In stock TOL-15311
39 6   
Resistor 1M Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14494
0.5
You save:
0.45 (47%)
1   
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
19 available PRT-14493
1.25 1   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
4.2 2   
SparkFun Electret Microphone Breakout
In stock BOB-12758
15 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
44 8   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
19.8 4   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Total: 158.45