Does not carry the full range of resistors on the SparkFun Resistor Kit, but does offer a wide range.
Product | Subtotal | Qty | |
---|---|---|---|
Resistor 1M Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14494 |
0.5
You save: 0.45 (47%) |
1 | |
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14492 |
1.05 | 1 | |
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14491 |
1.25 | 1 | |
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14493 |
1.25 | 1 | |
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14490 |
1.05 | 1 | |
Total: 5.1 |