Stuff!

by wheresmysocks

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Air Velocity Sensor Breakout - FS3000-1015 (Qwiic)
In stock SEN-18768
59.95 1   
SparkFun GPS-RTK-SMA Breakout - ZED-F9P (Qwiic)
In stock GPS-16481
274.95 1   
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
In stock GPS-15136
274.95 1   
GNSS Multi-Band L1/L2 Surveying Antenna - TNC (TOP106)
In stock GPS-17751
133.95 1   
GNSS Multi-Band L1/L2 Helical Antenna (SMA) BT-560
Retired GPS-17383
90.95 1   
Cannot be ordered at this time.
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
In stock GPS-15192
72.95 1   
Pogo Pin w/ Round Tip
In stock PRT-09173
10.5 10   
Non-Invasive Current Sensor - 30A
Out of stock SEN-11005
10.95 1   
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
13.5 3   
SparkFun SOIC to DIP Adapter - 28-Pin
In stock BOB-00496
13.5 3   
Speaker - PCB Mount
In stock COM-11089
10.5 5   
SparkFun FM Tuner Basic Breakout - Si4703
Out of stock BOB-11083
12.5 1   
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
45 10   
Modular Plastic Storage Box - Medium (4 pack)
34 available TOL-11528
45 10   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
SparkFun SOIC to DIP Adapter - 8-Pin
In stock BOB-13655
33.3
You save:
1.7 (5%)
10   
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Total: 1454.8