Olin College DFM 2020

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wire Strippers - 20-30AWG
Retired TOL-15220
11.95 1   
Cannot be ordered at this time.
SparkFun Safety Glasses
In stock SWG-11046
4.95 1   
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
Hook-up Wire - Gray (22 AWG)
In stock PRT-08025
2.95 1   
Solder Lead Free - 15-gram Tube
Out of stock TOL-09163
3.95 1   
Soldering Iron Stand
In stock TOL-09477
6.5 1   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
2.75 1   
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Flush Cutters - Xcelite
Retired TOL-14782
14 1   
Cannot be ordered at this time.
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
16.5 1   
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Hobby Knife
In stock TOL-09200
3.5 1   
Total: 102.5