Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Qwiic MicroPressure Sensor
SEN-16476 |
16.95 | 1 | |
Pmod AQS: Digital Gas Sensor
SEN-15502 |
27.95 |
1
Cannot be ordered at this time. |
|
Methane CNG Gas Sensor - MQ-4
SEN-09404 |
5.5 | 1 | |
Hydrogen Gas Sensor - MQ-8
SEN-10916 |
5.5 | 1 | |
LPG Gas Sensor - MQ-6
SEN-09405 |
5.5 | 1 | |
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
SEN-14349 |
19.95 | 1 | |
JST to Breadboard Jumper (3-pin)
CAB-13685 |
3.2 | 2 | |
SparkFun Cryptographic Co-Processor Breakout - ATECC508A (Qwiic)
DEV-15573 |
11.9 | 2 | |
SparkFun XBee 3 Wireless Kit
KIT-15936 |
84.5 | 1 | |
SparkFun LoRa Gateway - 1-Channel (ESP32)
WRL-15006 |
34.95 |
1
Cannot be ordered at this time. |
|
Momentary Button - Panel Mount (Red)
COM-11992 |
2.1 | 2 | |
Interface Cable RP-SMA to U.FL - 100mm
WRL-00662 |
4.95 | 1 | |
SparkFun Pro RF - LoRa, 915MHz (SAMD21)
WRL-15836 |
33.95 | 1 | |
Lithium Ion Battery - 400mAh
PRT-13851 |
5.5 | 1 | |
SparkFun Qwiic Single Relay
COM-15093 |
13.95 | 1 | |
915MHz LoRa Antenna RP-SMA - 1/2 Wave 2dBi
WRL-14876 |
9.95 | 1 | |
Total: 286.3 |