Things I'd Like to Have

by Blackrifle

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MIDI Shield
Retired DEV-09595
19.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
6.4 4   
Transistor - NPN (BC547)
Retired COM-08928
2.5 5   
Cannot be ordered at this time.
LED - Basic Red 5mm (25 pack)
In stock COM-09856
15.8 4   
BWSN Basics Kit
Retired KIT-10413
115.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Solderless Headers - 10-pin Straight
Retired PRT-10527
7.5 5   
Cannot be ordered at this time.
Zip-Tie Assortment
Retired PRT-10328
7.9 2   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - Yellow on Blue 5V
Retired LCD-09396
24.95 1   
Cannot be ordered at this time.
Trackball - PS/2
Retired COM-10758
14.95 1   
Cannot be ordered at this time.
MiniDIN 6-Pin Connector
Retired PRT-08509
0.95 1   
Cannot be ordered at this time.
SparkFun Music Instrument Shield
20 available DEV-10587
37.5 1   
Voice Modulator IC - HT8950
Retired COM-10574
2.95 1   
Cannot be ordered at this time.
Total: 261.25