DMS 550 - Physical Computing

by Member #17205

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - 100k Ohm, Logarithmic (Panel Mount)
In stock COM-14624
1.25 1   
Brass Sponge
15 available TOL-08964
3.5 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
1.05 1   
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
16.5 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
5.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
Arduino Nano 33 IoT with Headers
In stock DEV-15589
31.95 1   
Servo - Generic High Torque (Standard Size)
16 available ROB-11965
13.95 1   
Reversible USB A to Reversible Micro-B Cable - 0.8m
In stock CAB-15428
4.5 1   
Multicolor Buttons - 4-pack
In stock PRT-14460
1.75 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
2.75 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 145.8