A2: Supplies List DSGN 3021 Soft Wearables

by Member #1124466

Favorited Favorite 0

This includes the basic materials needed for your first series of soft circuits, as well as the starter materials needed for the class. For your analog soft sensors (however, depending on your design, you may need to purchase additional materials for the sample sensors that you wish to make)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Circuit Scribe Conductive Ink Pen
In stock COM-13254
7.99 1   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
4.5 3   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
2.1 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
4.2 2   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
EeonTex Conductive Fabric
Out of stock COM-14110
13.95 1   
Cannot be ordered at this time.
LilyPad E-Sewing ProtoSnap Kit
29 available KIT-14528
12.95 1   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
3.95 1   
Total: 59.09