Product | Subtotal | Qty | |
---|---|---|---|
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14490 |
1.05 | 1 | |
LED - Basic Red 5mm (25 pack)
COM-09856 |
3.95 | 1 | |
microSD Card with Adapter - 32GB (Class 10)
COM-14832 |
26.95 | 1 | |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Lithium Ion Battery - 1Ah
PRT-13813 |
10.95 |
1
Cannot be ordered at this time. |
|
LilyPad MP3
DEV-11013 |
56.5 | 1 | |
Hamburger Mini Speaker
COM-14023 |
5.5 | 1 | |
Ultrasonic Distance Sensor - 5V (HC-SR04)
SEN-15569 |
4.5 | 1 | |
Total: 128 |