koki_origami

by Member #1394425

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
In stock ROB-14451
128.3
You save:
6.7 (5%)
10   
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
In stock SEN-15335
175.8
You save:
9.2 (5%)
10   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
SparkFun Buck-Boost Converter
In stock COM-15208
104
You save:
5.5 (5%)
10   
Female Headers
In stock PRT-00115
17.5 10   
SparkFun Photon Battery Shield
Retired DEV-13626
79.2
You save:
52.8 (40%)
8   
Cannot be ordered at this time.
SparkFun Photon IMU Shield
Retired DEV-13629
83.84
You save:
83.76 (50%)
8   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Particle Photon (No Headers)
Retired WRL-13764
152 8   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
In stock PRT-13854
87.6 8   
Total: 857.34