MJPFall 2020 Electronics

Favorited Favorite 0

Work from home kit components for Physics Electronics Lab

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
21 10   
SparkFun Capacitor Kit
In stock KIT-13698
85
You save:
4.5 (5%)
10   
Hobby Motor and Encoder Kit
Only 8 left! ROB-13260
215 10   
LED - Assorted (20 pack)
In stock COM-12062
39.5 10   
Hobby Motor - Gear
In stock ROB-11696
21 10   
Arduino Uno - R3 SMD
In stock DEV-11224
263 10   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
89.5 10   
9V Battery Holder
In stock PRT-10512
35 10   
Trimpot 10K Ohm with Knob
In stock COM-09806
30
You save:
1.5 (5%)
30   
LED - RGB Diffused Common Cathode
In stock COM-09264
22.5 10   
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
10.5 10   
Mini Photocell
In stock SEN-09088
16 10   
USB Cable A to B - 6 Foot
In stock CAB-00512
45 10   
Breadboard - Classic
In stock PRT-00112
109.5 10   
Total: 1002.5