Raspberry Pi Qwiic

by jnharton

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Clock Generator Breakout - 5P49V60 (Qwiic)
Retired BOB-15734
29.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
26 available SEN-15344
6.5 1   
Zio Qwiic OLED Display (0.91 in, 128x32)
Retired LCD-16774
5.25
You save:
4.7 (47%)
1   
Cannot be ordered at this time.
SparkFun Qwiic GPIO
Out of stock DEV-17047
6.5 1   
SparkFun Real Time Clock Module - RV-1805 (Qwiic)
Out of stock BOB-14558
8.33
You save:
10.17 (55%)
1   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor - VEML6030 (Qwiic)
In stock SEN-15436
5.95 1   
SparkFun Qwiic pHAT v2.0 for Raspberry Pi
Out of stock DEV-15945
6.95 1   
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
In stock SEN-14349
19.95 1   
Zio Qwiic OLED Display (1.5inch, 128x128)
Out of stock LCD-15890
21.5 1   
SparkFun Humidity Sensor Breakout - SHTC3 (Qwiic)
In stock SEN-16467
10.95 1   
SparkFun Qwiic Joystick
In stock COM-15168
11.5 1   
SparkFun Digital Temperature Sensor - TMP102 (Qwiic)
In stock SEN-16304
6.95 1   
SparkFun Qwiic Quad Relay
Out of stock COM-16566
32.5 1   
SparkFun Real Time Clock Module - RV-8803 (Qwiic)
Out of stock BOB-16281
17.5 1   
SparkFun Qwiic OLED Display (0.91 in., 128x32)
Retired LCD-17153
10.95 1   
Cannot be ordered at this time.
SparkFun Qwiic 12 Bit ADC - 4 Channel (ADS1015)
In stock DEV-15334
11.5 1   
SparkFun Qwiic Quad Solid State Relay Kit
Retired KIT-16833
48.5 1   
Cannot be ordered at this time.
Flexible Qwiic Cable - 50mm
In stock PRT-17260
1.05 1   
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
38.5 1   
Cannot be ordered at this time.
Qwiic Cable - 100mm
In stock PRT-14427
1.5 1   
SparkFun High Precision Temperature Sensor - TMP117 (Qwiic)
In stock SEN-15805
14.95 1   
SparkFun 20x4 SerLCD - RGB Backlight (Qwiic)
Out of stock LCD-16398
26.95 1   
SparkFun Qwiic Mux Breakout - 8 Channel (TCA9548A)
In stock BOB-16784
12.95 1   
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
Qwiic Alphanumeric Display - Blue
Retired SPX-16426
6.95 1   
Cannot be ordered at this time.
Qwiic LED Stick
Retired SPX-14783
4.98
You save:
4.97 (50%)
1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
SparkFun Qwiic HAT for Raspberry Pi
In stock DEV-14459
6.5 1   
Total: 385.26