koki_origami_2

by Member #1394425

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Serial Controlled Motor Driver
Retired ROB-13911
6.83
You save:
12.67 (65%)
1   
Cannot be ordered at this time.
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
Lithium Ion Battery - 1000mAh 7.4v
20 available PRT-11855
10.95 1   
SparkFun MOSFET Power Controller
32 available PRT-11214
10.5 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Qwiic Cable - 100mm
In stock PRT-14427
1.5 1   
SparkFun Qwiic Mux Breakout - 8 Channel (TCA9548A)
In stock BOB-16784
12.95 1   
SparkFun Qwiic Shield for Photon
Retired DEV-14477
6.5 1   
Cannot be ordered at this time.
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
1.5 1   
Qwiic Cable - 50mm
In stock PRT-14426
0.95 1   
SparkFun Qwiic Adapter
In stock DEV-14495
1.6 1   
Total: 89.28