Product | Subtotal | Qty | |
---|---|---|---|
Pro Micro - 3.3V/8MHz
DEV-12587 |
19.5 | 1 | |
Panel Mount USB-B to Micro-B Cable - 6"
CAB-15463 |
2.75 | 1 | |
Tilt Sensor - AT407
SEN-10289 |
2.1 | 1 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
1.05 | 1 | |
Mini Microswitch - SPDT (Roller Lever, 2-Pack)
COM-13119 |
14.94 |
6
Cannot be ordered at this time. |
|
Diode Small Signal - 1N4148
COM-08588 |
3 | 12 | |
Total: 43.34 |