IMGD3200 kit 2021

by mofuzz

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Amphenol FCI Clincher Connector (3 Position, Male)
In stock COM-14197
1.05 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Amphenol FCI Clincher Connector (2 Position, Male)
In stock COM-14195
2.1 1   
Breadboard - Mini Modular (White)
In stock PRT-12043
4.5 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.9 3   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Total: 30.6