by nytpu
A timer to control a film enlarger and to assist with timing development & fixing.
Parts usage:
Things to also get (for me, not part of the project):
Product | Subtotal | Qty | |
---|---|---|---|
Momentary Button - Panel Mount (Black)
COM-11996 |
1.05 | 1 | |
10 Segment LED Bar Graph - Red
COM-09935 |
2.25 | 1 | |
Spring Terminals - PCB Mount (2-Pin)
PRT-08073 |
1.5 | 1 | |
IoT Power Relay
COM-14236 |
34.95 | 1 | |
DIP Switch - 8 Position
COM-08034 |
1.6 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.6 | 2 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
SparkFun Snappable Protoboard
PRT-13268 |
8.95 | 1 | |
Shift Register 8-Bit - SN74HC595
COM-13699 |
2.1 | 2 | |
7-Segment Display - 20mm (Red)
COM-11405 |
1.6 | 1 | |
LED Display Driver (8-Digit) - MAX7219CNG
COM-09622 |
10.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.24
You save: 0.71 (75%) |
1
Cannot be ordered at this time. |
|
DC/DC Converter - 5V 5W (R-78E)
COM-14453 |
4.95 |
1
Cannot be ordered at this time. |
|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
Total: 76.79 |