Werkstatt Workshop Modification Handbook Materials

by Moog Music

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
12.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
1.05 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Total: 49.9