Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
SparkFun RGB LED Breakout - WS2812B
BOB-13282 |
4.5 | 1 | |
USB Micro-B Cable - 6"
CAB-13244 |
2.1 | 1 | |
Qwiic Cable - 100mm
PRT-14427 |
7.5 | 5 | |
Zio Qwiic OLED Display (0.91 in, 128x32)
LCD-16774 |
5.25
You save: 4.7 (47%) |
1
Cannot be ordered at this time. |
|
Qwiic Arcade - Blue
SPX-15592 |
5.95 |
1
Cannot be ordered at this time. |
|
Qwiic Arcade - Red
SPX-15591 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun RedBoard Qwiic
DEV-15123 |
21.5 | 1 | |
Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack)
TOL-15312 |
6.5 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
SparkFun ProDriver - Stepper Motor Driver (TC78H670FTG)
ROB-16836 |
21.5 | 1 | |
Stepper Motor - 68 oz.in (400 steps/rev)
ROB-10846 |
19.5 | 1 | |
Total: 129.35 |