MyMachine

by Member #1602991

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Qwiic Cable Kit
In stock KIT-15081
44.75 5   
SparkFun Triple Axis Accelerometer Breakout - KX134 (Qwiic)
In stock SEN-17589
21.95 1   
Flexible Qwiic Cable - 200mm
In stock PRT-17258
8 5   
Flexible Qwiic Cable - 100mm
In stock PRT-17259
8 5   
Flexible Qwiic Cable - 500mm
In stock PRT-17257
10.5 5   
SparkFun Qwiic HAT for Raspberry Pi
In stock DEV-14459
6.5 1   
SparkFun Qwiic MP3 Trigger
Retired DEV-15165
19.95 1   
Cannot be ordered at this time.
Zio Qwiic Loudness Sensor
Retired SEN-15892
10.95 1   
Cannot be ordered at this time.
Qwiic Arcade - Blue
Retired SPX-15592
5.95 1   
Cannot be ordered at this time.
Qwiic Arcade - Red
Retired SPX-15591
5.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Button - Red LED
In stock BOB-15932
4.95 1   
SparkFun RedBoard Artemis
Only 4 left! DEV-15444
107.5 5   
Load Cell - 200kg, S-Type (TAS501)
In stock SEN-14282
64.5 1   
SparkFun Humidity Sensor Breakout - SHTC3 (Qwiic)
In stock SEN-16467
10.95 1   
Load Cell - 5kg, Straight Bar (TAL220B)
In stock SEN-14729
11.95 1   
SparkFun Qwiic Button - Green LED
Out of stock BOB-16842
4.5 1   
SparkFun Qwiic Mux Breakout - 8 Channel (TCA9548A)
In stock BOB-16784
12.95 1   
SparkFun Qwiic Quad Relay
Out of stock COM-16566
32.5 1   
SparkFun 16x2 SerLCD - RGB Text (Qwiic)
In stock LCD-16397
21.5 1   
Qwiic Step
Retired SPX-15951
34.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Motor Driver
In stock ROB-15451
19.5 1   
SparkFun Ambient Light Sensor - VEML6030 (Qwiic)
In stock SEN-15436
5.95 1   
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
28 available SEN-15344
6.5 1   
SparkFun Qwiic Scale - NAU7802
22 available SEN-15242
16.5 1   
SparkFun Proximity Sensor Breakout - 20cm, VCNL4040 (Qwiic)
In stock SEN-15177
7.5 1   
SparkFun Qwiic Twist - RGB Rotary Encoder Breakout
Out of stock DEV-15083
24.95 1   
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
23.5 1   
SparkFun VR IMU Breakout - BNO080 (Qwiic)
Retired SEN-14686
37.5 1   
Cannot be ordered at this time.
SparkFun Qwiic Flex Glove Controller
Only 14 left! SEN-14666
29.95
You save:
15 (33%)
1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Total: 645.6