Contact Sensor for Push bot

by Member #1611870

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Piezo Vibration Sensor - Small Vertical
20 available SEN-09199
29.85 3   
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
Retired COM-11852
0.5
You save:
0.45 (47%)
1   
Cannot be ordered at this time.
Resistor 1M Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14494
0.5
You save:
0.45 (47%)
1   
SparkFun Qwiic 12 Bit ADC - 4 Channel (ADS1015)
In stock DEV-15334
11.5 1   
Qwiic Cable - 50mm
In stock PRT-14426
1.9 2   
Qwiic Cable - 100mm
In stock PRT-14427
3 2   
Qwiic Cable - 200mm
Retired PRT-14428
3 2   
Cannot be ordered at this time.
Qwiic Cable - 500mm
Retired PRT-14429
3.9 2   
Cannot be ordered at this time.
SparkFun Qwiic HAT for Raspberry Pi
In stock DEV-14459
6.5 1   
Total: 63.1