Precision Ag Buylist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
16.5 3   
SparkFun 20x4 SerLCD - RGB Backlight (Qwiic)
Out of stock LCD-16398
80.85 3   
SparkFun BlackBoard C
Retired SPX-16282
44.85 3   
Cannot be ordered at this time.
SparkFun GPS-RTK Board - NEO-M8P-2 (Qwiic)
In stock GPS-15005
539.85
You save:
255 (32%)
3   
GPS Antenna Ground Plate
Retired GPS-15004
14.85 3   
Cannot be ordered at this time.
GPS/GNSS Magnetic Mount Antenna - 3m (SMA)
In stock GPS-14986
41.85 3   
SparkFun Serial Basic Breakout - CH340G
Out of stock DEV-14050
26.85 3   
Qwiic Cable - 500mm
Retired PRT-14429
5.85 3   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
6.3 3   
Total: 777.75