GPS data logger supplies

by Member #1628846

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 400mAh
In stock PRT-13851
82.5 15   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
292.5 15   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
156
You save:
8.25 (5%)
15   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
29.25 15   
Cannot be ordered at this time.
Total: 579.75