PHYS 351 order 2

by Member #1629171

Favorited Favorite 0

Final project

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
In stock ROB-14451
27 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Shaft Coupler - 1/4" to 5mm
Retired ROB-12325
4.99 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
4.2 2   
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
6.5 1   
Silver Metal Knob - 14x24mm
23 available COM-10001
1.6 1   
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
6.5 1   
Total: 74.04