B4110

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
Retired WRL-00705
22.95 1   
Cannot be ordered at this time.
Serial Flash Breakout - Bare
Retired SPX-17116
9.5 10   
Cannot be ordered at this time.
Serial Flash Breakout - Assembled 128Mbit
In stock SPX-17115
59.5 10   
Qwiic Alphanumeric Display - Red
Retired SPX-16427
69.5 10   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (Red/Green)
Retired COM-15140
35 10   
Cannot be ordered at this time.
SparkFun Triad Spectroscopy Sensor - AS7265x (Qwiic)
Out of stock SEN-15050
349.75 5   
SparkFun I2S Audio Breakout - MAX98357A
In stock DEV-14809
61.8
You save:
3.2 (5%)
10   
SMD LED - RGB APA102-2020 (Pack of 10)
Out of stock COM-14608
16.5 3   
Cannot be ordered at this time.
Makey Makey Classic by JoyLabz
In stock KIT-14478
535 10   
Battery Holder - 2xAA (JST-PH)
In stock PRT-14299
76
You save:
4 (5%)
50   
SparkFun RJ11 Breakout
In stock BOB-14021
20
You save:
1 (5%)
10   
SparkFun 16 Output I/O Expander Breakout - SX1509
In stock BOB-13601
66
You save:
3.5 (5%)
10   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
70 20   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
157.5
You save:
17.5 (10%)
50   
Arduino Stackable Header Kit - R3
In stock PRT-11417
49.8
You save:
2.7 (5%)
30   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
112.5 5   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
215 10   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
21 20   
Total: 1947.3