Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Tilt Sensor - AT407
SEN-10289 |
2.1 | 1 |
![]() |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 |
![]() |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 |
![]() |
9V Snap Connector
PRT-00091 |
1.75 | 1 |
![]() |
Piezo Siren - 12Vdc, 120dB, Warble and Hi-Lo Tone
COM-16454 |
7.95 |
1
Cannot be ordered at this time. |
![]() |
Big Dome Pushbutton - Red
COM-09181 |
12.95 | 1 |
![]() |
Pushbutton 33mm - Green
COM-09179 |
2.1 | 1 |
![]() |
Speaker - 0.5W (8 Ohm)
COM-09151 |
4.9 | 2 |
![]() |
Flex Sensor 4.5"
SEN-08606 |
17.95 | 1 |
![]() |
Thumb Joystick
COM-09032 |
4.5 | 1 |
Total: 58.75 |