Brad vox changer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Female Headers
In stock PRT-00115
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
Solder Leaded - 15-gram Tube
In stock TOL-09162
2.25 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Teensy Prop Shield LC
Retired DEV-13996
8.95 1   
Cannot be ordered at this time.
Total: 80.25