STEAM Supplies 1//2

by Member #1155918

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Trimpot 10K Ohm with Knob
In stock COM-09806
40
You save:
2 (5%)
40   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
60.8
You save:
3.2 (5%)
40   
Breadboard - Mini Modular (Black)
Only 7 left! PRT-12047
18 4   
Breadboard - Mini Modular (Green)
In stock PRT-12046
18 4   
Breadboard - Mini Modular (Blue)
In stock PRT-12045
18 4   
Breadboard - Mini Modular (Red)
In stock PRT-12044
18 4   
Breadboard - Mini Modular (White)
In stock PRT-12043
18 4   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
80
You save:
4 (5%)
40   
Diffused LED - RGB 10mm
In stock COM-11120
43.6
You save:
2.4 (5%)
40   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
17.15 7   
Tactile Button Assortment
Out of stock COM-10302
32.5 5   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
110 20   
Total: 474.05