Mandalorian Gear

by Member #1633108

Favorited Favorite 0

Trying to consolidate potential electronics gear and accessories for props and costumes of original Mandalorian characters. Recommendations and critiques are appreciated.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
Lithium Ion Battery - 110mAh
In stock PRT-13853
5.5 1   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
LilyPad Buzzer
Only 8 left! DEV-08463
4.95 1   
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
Soldering Iron Stand
In stock TOL-09477
6.5 1   
SparkFun Deluxe Tool Kit
Retired TOL-11805
246.5 1   
Cannot be ordered at this time.
SparkFun Beginner Tool Kit
Retired TOL-14681
62.5 1   
Cannot be ordered at this time.
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
16.5 1   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
2.75 1   
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
SparkFun Solder Practice Kit
Retired DD-16418
5.95 1   
Cannot be ordered at this time.
Trace Tech Flux Remover Pen 11.5 ml
Retired TOL-16258
12.95 1   
Cannot be ordered at this time.
Trace Tech No-Clean Flux Pen 11.5 ml
Retired TOL-16257
10.95 1   
Cannot be ordered at this time.
Solder Tip Polishing Bar
16 available TOL-14233
19.5 1   
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
Fairy Lights - Green (2.5m)
Retired PRT-14504
4.95 1   
Cannot be ordered at this time.
Fairy Lights - Blue (2.5m)
Retired PRT-14505
4.95 1   
Cannot be ordered at this time.
Fairy Lights - Red (2.5m)
Retired PRT-14503
4.95 1   
Cannot be ordered at this time.
Fairy Lights - Purple (2.5m)
Retired PRT-14506
4.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for micro:bit
Retired KIT-15228
49.95 1   
Cannot be ordered at this time.
Switches & Potentiometers Kit
Retired COM-15755
11.95 1   
Cannot be ordered at this time.
LED and Resistor Kit
Retired COM-15754
8.95 1   
Cannot be ordered at this time.
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
LilyPad LED White (5pcs)
In stock DEV-13902
3.5 1   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
3.95 1   
Stomp Switch
In stock COM-15133
4.5 1   
MyoWare Muscle Sensor Development Kit
Retired KIT-14409
82.95 1   
Cannot be ordered at this time.
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
In stock DEV-14014
3.5 1   
LilyPad LED Blue (5pcs)
Out of stock DEV-14012
3.5 1   
LilyPad LED Green (5pcs)
Only 9 left! DEV-14011
3.5 1   
LilyPad Arduino SimpleSnap
Retired DEV-10941
33.95 1   
Cannot be ordered at this time.
LilyPad RGB LED
In stock DEV-13735
4.5 1   
LilyPad Arduino 328 Main Board
Out of stock DEV-13342
17.5 1   
LilyPad Accelerometer - ADXL335
Only 4 left! DEV-09267
17.95 1   
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
Needle Set
In stock TOL-10405
2.1 1   
LilyPad Reed Switch
Out of stock DEV-13343
4.5 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
2.1 1   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
EeonTex Conductive Fabric
Out of stock COM-14110
13.95 1   
Cannot be ordered at this time.
E-textile Basics Lab Pack
24 available LAB-13165
213.95 1   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
SparkFun 7-Segment Serial Display - Red
In stock COM-11441
14.95 1   
7-Segment Display - 4-Digit (White)
34 available COM-10931
2.45 1   
SparkFun 7-Segment Serial Display - Blue
In stock COM-11442
14.95 1   
Arduino Engineering Kit
Retired KIT-14831
299 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
SparkFun Tinker Kit
Retired KIT-14556
37.46
You save:
12.49 (25%)
1   
Cannot be ordered at this time.
Adjustable Storage Case
In stock PRT-15698
10.95 1   
SparkFun 16x2 SerLCD - RGB Text (Qwiic)
In stock LCD-16397
21.5 1   
7-Segment Display - LED (Red)
Only 3 left! COM-08546
1.25 1   
7-Segment Display - LED (Blue)
Retired COM-09191
1.95 1   
Cannot be ordered at this time.
SparkFun Qwiic OLED Display (0.91 in., 128x32)
Retired LCD-17153
10.95 1   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
Basic 16x2 Character LCD - Red on Black 3.3V
Retired LCD-09051
14.95 1   
Cannot be ordered at this time.
1.54 inch ePaper Bare Display
Retired SPX-14848
12.95 1   
Cannot be ordered at this time.
RGB LED Bar Graph - 48 Segment
Retired COM-14000
19.95
You save:
10 (33%)
1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
7-Segment Display - 4-Digit (Red)
Out of stock COM-09483
2.45 1   
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
Qwiic Alphanumeric Display - Purple
Retired SPX-16425
6.95 1   
Cannot be ordered at this time.
Qwiic Alphanumeric Display - Pink
Retired SPX-16391
6.95 1   
Cannot be ordered at this time.
Qwiic Alphanumeric Display - Blue
Retired SPX-16426
6.95 1   
Cannot be ordered at this time.
Qwiic Alphanumeric Display - Red
Retired SPX-16427
6.95 1   
Cannot be ordered at this time.
Total: 1685.65